D2 Egipthia  - 1 Pivot door for shower
D2 Egipthia  - 1 Pivot door for shower
D2 Egipthia  - 1 Pivot door for shower
D2 Egipthia  - 1 Pivot door for shower
D2 Egipthia  - 1 Pivot door for shower
    Duscholux

    D2 Egipthia - 1 Pivot door for shower

    4.7 nga 5 yje4.7(9 vlerësime)
    Shower encloserue with pivot single door at 180°, for shower in a recess. Special enclosures for spacious showering area. Pivot door 180º inwards and outwards. New handle design. Top cross profile to reinforce the product stability. Frames with magnetic closing. Pivot doors with lift system to prevent wear of Dam Kits. Adhesive sealing bar. Watertight lower Dam kit and finishal synthetic joints.
    Specifikim
    • To: Shower
      Type: Pivot Door
      • Door for shower in a recess
      • Pivot door at 180º
      • 6 mm Safety glass
      • Side magnetic closure
      • Opening through pool frames.
      • Width: from 700 to 1000 mm
      • Standards height of 2000 mm
    Specifikime teknike
    • Referencë unikeD2EGIPTHIA_1PUERTA_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD2 Egipthia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-12-31
    • Numri i botimit1
    • Gjatësia (mm)2000
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë