D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
D2 Gravity - 1 Fixed + Slider door for bath
    Duscholux

    D2 Gravity - 1 Fixed + Slider door for bath

    Shower enclosure. Slider single door with 1 fixed panel, for bath in a recess. SQUARE design top guide and straight lines. Ride system with individual regulation integrated.
    Specifikim
    • To: Bathroom (bath)
      Type: Slider Door

      • Door for bath in a recess
      • 1 fixed + slider door for a recess or a corner
      • 6 mm Safety glass on the fixed panels and 6 mm on the doors
      • Side magnetic closure
      • Handle opening
      • Width: from 1160 to 2000 mm
      • Standards height of 1600 mm
    Specifikime teknike
    • Referencë unikeD2GRAVITY_1FIJO_1PUERTA_BANERA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD2 Gravity
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-12-31
    • Numri i botimit1
    • Gjatësia (mm)1600
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë