D3 Gredel  - 2 Fixed + Slider twin doors for shower
D3 Gredel  - 2 Fixed + Slider twin doors for shower
D3 Gredel  - 2 Fixed + Slider twin doors for shower
D3 Gredel  - 2 Fixed + Slider twin doors for shower
D3 Gredel  - 2 Fixed + Slider twin doors for shower
    Duscholux

    D3 Gredel - 2 Fixed + Slider twin doors for shower

    Shower enclosure. Slider twin door with 2 fixed panel, for shower in a recess. SQUARE design top guide and straight lines. Ride system with individual regulation integrated. Knobs minimalist design. Watertight lower Dam kit and finishal synthetic joints. Removable lower part/guide, for cleaning inside parts of the glass screens. Magnetic door closure integrated in aluminum strip profile
    Specifikim
    • To: Shower
      Type: Slider Door

      • Door for shower in a recess
      • 2 fixed segments + slider twin doors in a recces or a corner
      • 8 mm Safety glass on the fixed panels and 6 mm on the doors
      • Central magnetic closure
      • Squared top guide
      • Simultaneous opening system Slide Tech
      • Width: from 1160 to 2100 mm
      • Standards height of 2000 mm
    Specifikime teknike
    • Referencë unikeD3GREDEL_2FIJOS_2PUERTAS_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD3 Gredel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)2000
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë