D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
D4 Pulsar One - Separator - Fixed panel + Slider door for shower
    Duscholux

    D4 Pulsar One - Separator - Fixed panel + Slider door for shower

    Shower enclosure. Slider single door with 1 fixed panel, for shower. Without upper guide profile Hidden lower and upper roller carriages with individual adjustment Sliding door run on the inside of the fixed panel Wall connection profiles with minimalistic design Upper water deflector strips and seals
    Specifikim
    • To: Shower
      Type: Slider Door
      • Overbath screen
      • Front 1 fixed + 1 sliding door shower.
      • 8 mm Safety glass
      • Opening through pool frames.
      • Width: from 1110 to 1830 mm
      • Standards height of 2000 mm
    Specifikime teknike
    • Referencë unikeD4PULSAR_ONE_SEPARADOR_1FIJO_1PUERTA_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD4 Pulsar one
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)2000
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë