D5 Custom - 1 Fixed + Slider door for shower
D5 Custom - 1 Fixed + Slider door for shower
D5 Custom - 1 Fixed + Slider door for shower
D5 Custom - 1 Fixed + Slider door for shower
    Duscholux

    D5 Custom - 1 Fixed + Slider door for shower

    Shower enclosure. Slider single door with 1 fixed panel, for shower in a recess.

    Magnetic closure for wall to wall models.

    Soft-close function (damped closure) included. This allows to open and close the door softly.

    Sealing bar (installation obligatory).

    Customizable upper profile guide with aluminium plate or Duscholux PanElle.

    Push & Clean function for an easy care and cleaning.

    handle opening

    Specifikim
    • To: Shower
      Type: Slider Door

      • Door for shower in a recess
      • Front 1 fixed + 1 sliding door shower.
      • 8 mm Safety glass on the fixed panels and 8 mm on the doors
      • Side magnetic closure
      • Handle opening
      • Width: from 1160 to 2000 mm
      • Standards height of 2000 mm
      • Special height from 1801 - 2500 mm
    Specifikime teknike
    • Referencë unikeD5_CUSTOM_1FIJO_1PUERTA_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD5 Custom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)2100
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë