D5 Custom - 1 Fixed panel + Slider door for shower
D5 Custom - 1 Fixed panel + Slider door for shower
D5 Custom - 1 Fixed panel + Slider door for shower
D5 Custom - 1 Fixed panel + Slider door for shower
    Duscholux

    D5 Custom - 1 Fixed panel + Slider door for shower

    Shower doors for shower in recess Front for shower of a sliding door in both directions 8 mm Toughened safety glass (TSG) Customizable upper profile guide with plate The top-to-bottom handles provide an easy and safe door opening Width: from 1160 to 2100 mm Standard height: 2000 mm
    Specifikim
    • Shower enclosures until 2.100 mm. 8 mm safety glass for the fixed panel and 8 mm for the door. Magnetic closure for wall to wall models. Soft-close function (damped closure) included. This allows to open and close the door softly. Sealing bar (installation obligatory). Customizable upper profile guide with aluminium plate or Duscholux PanElle. The door opens using a handle. If combined with central separator it’s needed two handles. 1160 to 2100mm width Standard height: 2.000 mm. Special height from 1.801 - 2.500 mm.
    Specifikime teknike
    • Referencë unikeD5_CUSTOM_1FIJO_SEPARADOR_1PUERTA_DUCHA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD5 Custom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)2100
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë