D5 Custom - Slider door for bath
D5 Custom - Slider door for bath
D5 Custom - Slider door for bath
D5 Custom - Slider door for bath
    Duscholux

    D5 Custom - Slider door for bath

    Over-bath screen Front for shower of a sliding door in both directions 8 mm Toughened safety glass (TSG) Laterally magnetic closure Customizable upper profile guide with plate The top-to-bottom handles provide an easy and safe door opening Width: from 1000 to 2100 mm Standard height: 1600 mm
    Specifikim
    • Bath enclosure until 2.100 mm. 8 mm safety glass for the fixed panel and 8 mm for the door. Central magnetic closure Soft-close function (damped closure) included. This allows to open and close the door softly. Sealing bar (installation obligatory). Customizable upper profile guide with aluminium plate or Duscholux PanElle. The door opens using a handle. If combined with central separator it’s needed two handles. 1000 to 2100mm width 1600mm standard height Special height from 1.400 - 1.800 mm.
    Specifikime teknike
    • Referencë unikeD5_CUSTOM_1PUERTA_BANERA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD5 Custom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)1800
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë