D5 Custom - 2 Fixed panels + Slider twin doors for bath
D5 Custom - 2 Fixed panels + Slider twin doors for bath
D5 Custom - 2 Fixed panels + Slider twin doors for bath
D5 Custom - 2 Fixed panels + Slider twin doors for bath
    Duscholux

    D5 Custom - 2 Fixed panels + Slider twin doors for bath

    Shower doors for bathtub in recess 2 Over-bath sliding doors + 2 Fixed panels 8 mm Toughened safety glass (TSG) Central magnetic closure Customizable upper profile guide with plate The top-to-bottom handles provide an easy and safe door opening Width: from 1160 to 2500 mm. Standard height: 1600 mm
    Specifikim
    • Bath enclosure until 2.500 mm. 8 mm safety glass for the fixed panel and 8 mm for the door. Magnetic closure for wall to wall models. Soft-close function (damped closure) included. This allows to open and close the door softly. Sealing bar (installation obligatory). Customizable upper profile guide with aluminium plate or Duscholux PanElle. Push & Clean function for an easy care and cleaning. handle opening 1400 to 2500mm width 1600mm standard height Special height from 1.400 - 1.800 mm.
    Specifikime teknike
    • Referencë unikeD5_CUSTOM_2FIJOS_2PUERTAS_BANERA
    • Familja e produkteveShower enclosure
    • Grupi i produkteveD5 Custom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-03
    • Numri i botimit1
    • Gjatësia (mm)1800
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë