System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
    Duscholux

    System 210 - Modular system - Glass partition

    System 210 is a modular and intelligent system chiefly intended to bring solutions to different types of rooms, spaces and further environments with several design needs. The modular construction of such a disruptive product allows multiple settings by using just three distinct components, which secures installation in the shortest time span.
    Specifikim
    • • Modular solution by expandable blocks. • Framed with profiles and door hinges. • Up to 2.500 mm height. • 8 mm glass thickness (fixed glass), 6 mm (doors). • Glossy silver, matt silver and matt black profiling colours. • Hinges and flush glass knob to procure unobstructed interior cleaning. • 180º folding doors towards the inside and outside. • Customizable upper profile with aluminum plate or PanElle. • Magnetic fastener with aluminum micro-profile. • 15 mm adjustment / regulation. • With no visible bolts. • Possibility of ceiling installation. • Handy magnetic fastener. • DUSCHOLUX CareTec® Pro glass protection included. • Barrier-free access.
    Specifikime teknike
    • Referencë unikeSYSTEM_210_S21_B
    • Familja e produkteveShower enclosure
    • Grupi i produkteveSystem 210
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-07
    • Numri i botimit1
    • Gjatësia (mm)2500
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Francë
    Portugali
    Spanjë