System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
    Duscholux

    System 210 - Modular system - Glass partition

    System 210 is a modular and intelligent system chiefly intended to bring solutions to different types of rooms, spaces and further environments with several design needs. The modular construction of such a disruptive product allows multiple settings by using just three distinct components, which secures installation in the shortest time span.
    Specifikim
    • • Modular solution by expandable blocks. • Framed with profiles and door hinges. • Up to 2.500 mm height. • 8 mm glass thickness (fixed glass), 6 mm (doors). • Glossy silver, matt silver and matt black profiling colours. • Hinges and flush glass knob to procure unobstructed interior cleaning. • 180º folding doors towards the inside and outside. • Customizable upper profile with aluminum plate or PanElle. • Magnetic fastener with aluminum micro-profile. • 15 mm adjustment / regulation. • With no visible bolts. • Possibility of ceiling installation. • Handy magnetic fastener. • DUSCHOLUX CareTec® Pro glass protection included. • Barrier-free access.
    Specifikime teknike
    • Referencë unikeSYSTEM_210_S21_D
    • Familja e produkteveShower enclosure
    • Grupi i produkteveSystem 210
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-07
    • Numri i botimit1
    • Gjatësia (mm)2500
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushi ekranet
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017920
    • Emri ETIMSanitary partitions and cabins
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    Europe
    Andorra
    Francë
    Portugali
    Spanjë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit