BE WOOD 50 - Operator Chair
BE WOOD 50 - Operator Chair
    Dynamobel

    BE WOOD 50 - Operator Chair

    4.2 nga 5 yje4.2(6 vlerësime)
    Be Wood is a step back into the future, a classic of the most contemporary kind; a contradiction as pure as the wood which is its essence. These are the origins of Dynamobel’s new seating range; the pleasing paradox between the surge of the metal industry and the great talent of our master craftsmen, once again with a piece of wood in their hands, but one born of a delicate industrial process and refined to become the very soul of our new chair. OPERATOR CHAIR The wide range of the Be Wood collection sets it apart. The programme, clearly aimed at the contract sector, does not neglect the more functional aspects and requirements of the office world. As a result, Be Wood includes an operator version of the chair equipped with the most logical features, while maintaining the essence of the programme’s distinctive design to keep it in perfect harmony with the rest of the range.
    Specifikim
    • BACKREST - 14-mm thick plywood, formed and machined to an ergonomic shape. - 25-mm thick block foam with a density of 40 kg/m3 is adhered to the backrest and the fabric or leather is fitted on top. - Height-adjustable lumbar support which can be adjusted 50 mm via a control on the side. - Attached to the seat with a welded metal fixture. SEAT - Made of 12-mm thick beech plywood. 50-mm thick block foam with a density of 35 kg/m3 is adhered to this support and the fabric or leather is fitted on top. The bottom is lined with black fabric. ARMRESTS - Height adjustable with a range of 50 mm and 5 positions. The arms slide on polyamide guides to prevent noise. - The sides of the armrests are lined with a flame-retardant barrier and 12-mm thick block foam with a density of 60 kg/m3 is adhered on top. - The entire assembly is covered with fabric or leather to order. MECHANISM - Self-adjusting mechanism sensitive to the weight of the user. Synchronised backward movement of 18° and forward movement of 6º. 3 adjustment positions and backrest tilt lock. COLUMN - SBS gas piston with a travel of 120 mm to adjust the height of the seat. BASE - Polyamide base. Castors, 60mm in diameter. --- Aluminium base option. --- Castors for hard floor or soft floor option.
    Specifikime teknike
    • Referencë unikebewood504legswood
    • Familja e produkteveCHAIRS
    • Grupi i produkteveWork Chairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-27
    • Numri i botimit1
    • Gjatësia (mm)750
    • Gjerësia (mm)525
    • Thellësia (mm)575
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 PërshkrimOffice chairs
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër