EAE Lighting - REVOLEDX NG 5050
EAE Group

EAE Lighting - REVOLEDX NG 5050

REVOLED-X NG 50*50, the new member of the REVOLED-X family, has been carefully developed to meet the lighting needs of harsh industrial environments. While attracting attention with its aesthetic design, its affordable cost offers a budget-friendly solution. In addition to offering a unique lighting experience with its wide lumen package, it provides a high level of resistance against dust, moisture and various environmental factors thanks to its IP65 protection class and IK07-08 impact resistance. By utilizing the advantages of LED technology, it provides significant savings in energy efficiency and guarantees long-lasting use.
Specifikim
  • Housing: Aluminium Extrusion

    Diffuser: Tempered glass with security film

    Optic Angles: 60° - 90°

    IP Grade: IP65

    IK Impact Resistance Class: IK08

    Input Voltage: 220-240V AC

    Power: 68 W / 90 W / 139 W / 153 W / 190 W / 240 W / 268 W / 285 W

    Light Source: Mid Power LED

    Color Temperature: 3000K / 5000K / 5700K / 6500K

    CRI: >80

    Operating Temperature Range: -20 °C / +40 °C

    Housing Colors: RAL 9006

    Installation: Surface-Mounted

Specifikime teknike
  • Referencë unikerevoledx_ng_5050
  • Familja e produkteveEAE Lighting
  • Grupi i produkteveHigh Bay - Low Bay
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorExtruded Aluminum
  • Projektuar nëTurqi
  • Prodhuar nëTurqi
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

Asia Europe South America Oceania North America Africa
Afganistan
Austri
Argjentinë
Australi
Kanadë
Afrika e Jugut
Arabia Saudite
Belgjikë
Brazil
Papua Guinea e Re
Meksikë
Algjeri
Armeni
Bjellorusi
Kili
Zelanda e Re
Shtetet e Bashkuara
Çad
Azerbaixhan
Bosnjë dhe Hercegovinë
Egjipt
Bahrain
Bulgari
Ethiopia
Bangladesh
Danimarkë
Gana
Emiratet e Bashkuara Arabe
Estoni
Kamerun
Filipinet
Finlandë
Kenya
Gjeorgji
Francë
Libi
Indi
Gjermani
Marok
Indonezi
Greqi
Niger
Irak
Holandë
Nigeri
Iran
Hungari
Republika Demokratike e Kongos
Izrael
Irlandë
Sudan
Japoni
Islandë
Sudanin Jugor
Jemen
Itali
Tanzania
Jordan
Kroacia
Tunizi
Kamboxhi
Letoni
Kazahstan
Lituani
Kinë
Luksemburg
Kirgistan
Mali i Zi
Korea e jugut
Maqedonia e Veriut
Kuveit
Mbretëria e Bashkuar
Liban
Moldovë
Malazi
Norvegji
Mongoli
Poloni
Oman
Portugali
Pakistan
Qipro
Qatar
Republika Çeke
Singapore
Rumani
Siria
Rusi
Taiwan
Serbia
Tajlandë
Shqipëri
Taxhikistan
Sllovenia
Turkmenistan
Slovakia
Turqi
Spanjë
Uzbekistan
Suedi
Vietnam
Switzerland
Ukrainë