EAE Lighting - YPL
EAE Group

EAE Lighting - YPL

YPL NG stands out with its high efficiency and is a member of the linear sealed lighting family. Its plastic extrusion body with IP66 protection offers full resistance to dust and water, ensuring long-lasting performance in harsh environments. The opal diffuser delivers uniform light distribution for improved visual comfort, while IK09 impact resistance provides added durability. With power options ranging from 30 W to 53 W and a 6500K color temperature, it is ideal for industrial, commercial, and outdoor applications. Powered by Mid Power LED technology, it ensures energy savings and is easy to install with surface-mounted configuration
Specifikim
  • Housing: Plastic Extrusion

    Diffuser: Opal diffuser

    Optic Angles: -

    IP Grade: IP66

    IK Impact Resistance Class: IK09

    Input Voltage: 220-240V AC 50/60 Hz

    Power: 30 W / 33 W / 41 W / 43 W / 48 W / 53 W

    Light Source: Mid Power LED

    Color Temperature: 6500K

    CRI: >80

    Operating Temperature Range: -20 °C / +35 °C

    Housing Colors: -

    Installation: Surface mounted

Specifikime teknike
  • Referencë unikeypl
  • Familja e produkteveEAE Lighting
  • Grupi i produkteveLinear Etanj
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëTurqi
  • Prodhuar nëTurqi
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

Asia Europe South America Oceania North America Africa
Afganistan
Austri
Argjentinë
Australi
Kanadë
Afrika e Jugut
Arabia Saudite
Belgjikë
Brazil
Papua Guinea e Re
Meksikë
Algjeri
Armeni
Bjellorusi
Kili
Zelanda e Re
Shtetet e Bashkuara
Çad
Azerbaixhan
Bosnjë dhe Hercegovinë
Egjipt
Bahrejn
Bulgari
Etiopi
Bangladesh
Danimarkë
Gana
Emiratet e Bashkuara Arabe
Estoni
Kamerun
Filipinet
Finlandë
Kenia
Gjeorgji
Francë
Libi
Indi
Gjermani
Marok
Indonezi
Greqi
Niger
Irak
Holandë
Nigeri
Iran
Hungari
Republika Demokratike e Kongos
Izrael
Irlandë
Sudan
Japoni
Islandë
Sudanin Jugor
Jemen
Itali
Tanzani
Jordani
Kroacia
Tunizi
Kamboxhi
Letoni
Katar
Lituani
Kazahstan
Luksemburg
Kinë
Mali i Zi
Kirgistan
Maqedonia e Veriut
Korea e jugut
Mbretëria e Bashkuar
Kuveit
Moldovë
Liban
Norvegji
Malazi
Poloni
Mongoli
Portugali
Oman
Qipro
Pakistan
Republika Çeke
Singapor
Rumani
Siria
Rusi
Tajlandë
Serbi
Tajvan
Shqipëri
Taxhikistan
Sllovaki
Turkmenistan
Sllovenia
Turqi
Spanjë
Uzbekistan
Suedi
Vietnam
Ukrainë
Zvicër