Double Mat Wire Shelving

Double Mat Wire Shelving

Design and Construction Features
  • Utilizes a heavy duty open wire shelf design: wires of mat assembly are spaced 7/16" (11mm) apart to accommodate rounded bottom of soda bottles.
  • Patented QuadTruss® design (patent #5,390,803) makes EAGLE shelves up to 25% stronger and provides a retaining ledge for increased storage stability and product retention.
  • Tapered split sleeves of high-temperature-resistant ABS plastic create a positive lock that becomes stronger as the load increases.
  • Shelves offered in 18" and 24" (457 and 610mm) widths, and in 36", 48", and 60" (914, 1219, and 1529mm) lengths.
  • Available with EAGLEbrite® zinc, Valu-Master® grey or Valu-Gard® green epoxy finish. Also available in white, black,or red epoxy.
Specifikime teknike
  • Referencë unikeeagle-group-eg01_49
  • Familja e produkteveFood Service Equipment
  • Grupi i produkteveShelving
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-02-17
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Rajoni i disponueshëm

North America
Shtetet e Bashkuara