Worktables with Flat Top and Stainless Steel Base with Undershelf —Spec-Master® Marine Series

Worktables with Flat Top and Stainless Steel Base with Undershelf —Spec-Master® Marine Series

Tabletop
  • Patented uni-lok® gusset system (patent #5,165,349): gussets are recessed into hat channel, reducing lateral movement.
  • Top reinforced with welded-on hat channel.
  • Sound-deadened between top and channels.
  • Marine counter edge on all four sides.
  • 14 gauge type 304 polished stainless steel. Adjustable Undershelf
  • 18 gauge type 304 stainless steel.
  • Gusset welded to each corner.
  • Heavy duty marine edge design. Legs—1-5/8" (41mm)-diameter
  • 24" to 36" (610 to 914mm)-wide units that are 96" (2438mm) and longer come with six legs or more. 48" (1219mm)-wide units that are 72" (1829mm) and longer come with six legs or more.
  • Heavy gauge stainless steel.
  • 1" (25mm) adjustable stainless steel feet.

Options / Accessories
  • Drawer
  • Lock
  • Casters
  • Stainless steel bullet feet
  • Overshelves
  • Duplex receptacles
  • Pot rack
  • Sink
  • Additional undershelf
  • Stabilizer Bar (for 30"- and 36"-wide tables)
Specifikime teknike
  • Referencë unikeeagle-group-eg10_41d
  • Familja e produkteveFood Service Equipment
  • Grupi i produkteveWorktables
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-12-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje

Rajoni i disponueshëm

North America
Shtetet e Bashkuara