1-Compartment Sinks, Countertop Drop-In - Self Rim Design

1-Compartment Sinks, Countertop Drop-In - Self Rim Design

Countertop Drop-In Sinks with Self Rim Design*
Design and Construction Features:
  • Sinks can be mounted onto top or bottom of countertop. For bottom mount, order kit #362188 (see back page).
  • Heavy gauge type 304 series stain less steel coved bowls with large radius.
  • All sinks feature 3-1/2" (89mm)-diameter drain hole in the center of the bowl.
  • Crumb cup strainer as sem bly features 4-1/2" (114mm)-diameter top flange and 1-1/2" (38mm) NPS outlet.
  • All sinks feature deck-mounted faucet on 4" (102mm)** centers; one-compartment sinks with 10" x 14" (254 x 356) and 14" x 16" (356 x 406mm) bowls include faucet with gooseneck spout.
  • Self rimming.
  • Deep-drawn.
  • 18 or 20 gauge*** industrial grade construction and quality.
Specifikime teknike
  • Referencë unikeeagle-group-eg20_39-1
  • Familja e produkteveFood Service Equipment
  • Grupi i produkteveSinks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-12-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Lavaman kuzhine

Rajoni i disponueshëm

North America
Shtetet e Bashkuara