Eco-Worthy 100W Monocrystalline Solar Panel

Eco-Worthy 100W Monocrystalline Solar Panel

This 100W monocrystalline solar panel with its high power output and the robust design the right solution for a stand-alone system. Even on cloudy days, the solar panel delivers a high energy yield. The panel is covered by a special tempered glass to protect against environmental conditions such as hail, snow, and ice. The panel frame made of anodized aluminum ensures stability.

Features:

  • Easy installation with pre-drilled hole.
  • By-Pass diode minimized the impact of shade.
  • Waterproof IP-65 rated junction box: advanced water and dustproof level (complete protection against environmental particles and low-pressure water jets).
  • Resistance to salt corrosion and humidity.
  • Corrosion-resistant aluminum frame for extended outdoor use, allowing the panels to last for decades as well as withstand high winds (2400Pa) and snow loads (5400Pa).
  • Lightweight anodized aluminum frame and reinforced safety and anti-reflection coated glass 3.2mm thick (tempered + patterned).

As Featured on Amazon.com

Specifikim
  • Specification

    Rated power: 100W
    Voc: 21.6V
    Vop: 18V
    Short circuit current (Isc): 6.11A
    Working current (Iop): 5.55A
    Output Tolerance: ±3%
    Temperate coefficient of Isc (010+/- 0.01 )%/ ℃
    Temperate coefficient of Voc - (0.38 +/-0.01 )%/ ℃
    Temperate coefficient of power Voc -0.47%/℃
    Temperature range: -40℃ to +80℃
    Frame: Heavy duty aluminum
    Kind of glass and its thickness: Low Iron, high transparency tempered glass of 3.2mm
    SLA Battery Voltage: 12V
    Dimensions (L x W x H)mm: 1010mm*510mm*35 mm(39.8*20.1*1.4 In)
    Weight: 8.6kg

Specifikime teknike
  • Referencë unikeEco-Worthy-100W-Monocrystalline-Solar-Panel
  • Familja e produkteveSolar
  • Grupi i produkteveSolar Panel
  • LlojiDokumentacion (info)
  • Data e botimit2019-02-13
  • Numri i botimit1
  • Gjatësia (inçet)39.8
  • Gjerësia (inçet)20.1
  • Thellësisë (inçet)1.4
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Panele solar
  • Emrin UNSPSCSolar heating units
  • UNSPSC code40101807
  • CSI MasterFormat 2014 Code13 53 13
  • CSI MasterFormat 2014 TitleSolar Instrumentation
  • OmniClass Number23-19 25 11 19 15
  • OmniClass TitleSolar Panels

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit