Smart Doorbell Camera
ecobee

Smart Doorbell Camera

Smart Detection, powered by multiple layers of intelligence and advanced radar verification, means you only get notified for people and packages¹, so your phone doesn’t send false alerts from passing cars or blowing leaves.


Specifikim
  • Dimensions

    Size and weight

    • Height: 136mm (5.35in)
    • Width: 47mm (1.85in)
    • Depth: 29mm (1.14in)

    Chime Adapter, size and weight

    Size and weight

    • Height: 66 mm (2.60 in.)
    • Width: 28 mm (1.10 in.)
    • Depth: 13 mm (0.51 in.)
    • Weight: 0.06 lbs (29 grams)

    Wedge (15 Degrees)

    Size and weight

    • Height: 132 mm (5.20 in.)
    • Width: 41 mm (1.77 in.)
    • Depth: 14 mm (0.55 in.)
    • Weight: 0.04 lbs (18 grams)

    Image sensor

    • 5MP

    Chime Compatibility

    • Works with most mechanical and digital chime boxes, see Chime Compatibility Guide for more information.

    Wireless

    • 802.11 a/b/g/n/ac (2.4 GHz and 5GHz) Wi-Fi
    • WEP, WPA, WPA2, WPA3 encryption supported
    • Bluetooth Low Energy (BLE)

    Connectivity requirements

    • High-speed Internet WiFi connection: for optimal video quality at 1080p, working broadband internet connection with at least 2 Mbps upload speed per camera
    • ecobee app
    • Recommended: Phone or tablet running iOS or Android with Bluetooth Low Energy (BLE)

    Integrations

    • ecobee Smart Security, Apple HomeKit, Amazon Alexa

    Sustainability

    • No battery in doorbell camera
    • Lithium Ion battery in Chime Adapter, see ecobee.com/recycling for more information

    Operating Temperature

    • -13F to 113F (-25C to 45C)

    Warranty

    • 3-year limited warranty

    What's in the box

    • ecobee Smart Doorbell Camera
    • Backplate & pre-attached security screw (M3 x 8mm, Hex)*
    • 15-degree wedge to change viewing angle
    • Chime adapter, including 3.7V 350mAH 20C Lithium-polymer battery
    • Hardware envelope containing 2× wire extenders (100mm length), 5× wire connectors, 2× long screws (M3 x 25mm, Phillips*) with 2x anchors (for brick or concrete only), and 4× short screws (M2.5 x 5.5mm, Hex*)
    • * Indicates screw size

    Tools You’ll Need

    • Needle-nose pliers
    • Phillips screwdriver
    • Drill
    • Hard surfaces (i.e., brick and concrete): ¼” masonry bit
    • Soft surfaces (i.e., wood and siding): 5/64” bit
    • You may also need: Pencil, flat-head screwdriver, wire cutter, step ladder, level, safety glasses

    Zoom

    • 8x Digital Zoom

    Video

    • 1080p HD full HD resolution with HDR and up to 30 frames per second
    • 3:4 (portrait) aspect ratio
    • 24 / 7 live view
    • Night vision
    • HDR

    Field of View

    • 187 degrees diagonal (175 degrees vertical, 115 degrees horizontal)

    Lens

    • f/2.2 with 8x digital zoom

    Night Vision

    • Two high powered wide angle infrared LEDs with IR Cut Filter
    • Viewing distance up to 30 feet away

    Audio

    • Built-in far field Two Way Talk with noise cancellation
    • High - quality speaker and microphone

    Lights

    • RGB LED light ring
    • RGB LED status indicator

    Colours

    • Black front
    • white sides and back
    • black mounting plate

    Operating Environment

    • For outdoor use

    Weather resistance

    • IP65

    Mounting

    • Locking mount
    • 20 - degree wedge to change viewing angle

    Power

    • Must be connected to a 16-24 VAC, 10VA minimum, 60 Hz doorbell transformer
    • See Compatibility Requirements Guide for more information.

    Connectivity and Security

    • Dual-band Wi-Fi: 802.11 b/g/n @ 2.4GHz, 802.11 a/n/ac @ 5GHz
    • WEP, WPA, WPA2, WPA3 encryption supported
    • TLS/SSL with 128-bit AES
    • On-device detection
    • Secure boot

    Detection

    • Motion, Person and Package Detection with Advanced Radar Verification for more information.
    • * Package Detection requires ecobee Smart Security subscription
Specifikime teknike
  • Referencë unikesmart-doorbell-camera
  • Familja e produkteveSensor
  • Grupi i produkteveDoorbell
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-08
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 25 17
  • OmniClass TitleSecurity Door Bells

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika