Picoflux
Picoflux
    Ecomess

    Picoflux

    The Picoflux water meter is a polish product with more than 30 years of producing history.

    Produced in versions for cold water (50 degrees Celsius) and hot water (90 degrees Celsius) in diameters DN15 and DN20.

    mechanical water meter, single jet, residential, domestic

    Specifikim
      • rotary and hermetic abacus (anti-fog);
      • brass body and sealing plate;
      • anti-magnetic protection: 
      • sapphire rotor bearing;
      • self-cleaning rotor bearing system;
      • internal control system
      • Compact and aesthetic appearance of the devices;
      • The lowest product on the market 
      • Polish product
    Specifikime teknike
    • Referencë unikepicoflux
    • Familja e produkteveWODOMIERZ
    • Grupi i produkteveWATER METER
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-12-10
    • Numri i botimit1
    • Gjatësia (mm)63
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorComposite
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Të tjera
    • IFC classificationKontrolluesi i rrjedhës
    • Kodi ETIMEG000045
    • Emri ETIMMeters
    • Uniclass 2015 CodePr_80_51_51_97
    • Uniclass 2015 PërshkrimWater meters
    • CSI MasterFormat 2014 Code40 71 36
    • CSI MasterFormat 2014 TitleTurbine Flow Meters
    • OmniClass Number23-39 21 13
    • OmniClass TitleWaterflow Controls