Combison™ A, CAC 35
Combison™ A, CAC 35
    Ecophon

    Combison™ A, CAC 35

    Ecophon Combison™ is the fastest and easiest way to combine features for both sound absorption and sound insulation between rooms. Ideal for installations where the partitions do not extend all the way up to the soffit. Combison can also help to reduce vertical noise from floor to floor. The panel is easy to handle, install and demount and it has a visible grid system. It is made from crimped glass fibre and has an Akutex FT surface on the front.

    • • Class B sound absorption
    • • Sound insulation: CAC 35 dB
    • • Low weight and easy to handle
    Specifikime teknike
    • Referencë unikecombison-a-cac-35
    • Familja e produkteveModular ceilings
    • Grupi i produkteveCombison
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2022-01-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels