Ecophon Focus™ A
Ecophon Focus™ A
Ecophon Focus™ A
Ecophon Focus™ A
Ecophon Focus™ A
Ecophon Focus™ A
Ecophon Focus™ A
    Ecophon

    Ecophon Focus™ A

    For applications where a robust suspended ceiling system is required. Ecophon Focus™ A has an exposed grid system. Each tile is easily demountable. The systems consist of Ecophon Focus™ A tiles and Connect™ grid systems, with an approximate weight of 3 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are primed. 

    Specifikime teknike
    • Referencë unikefocus-a-
    • Familja e produkteveModular ceilings
    • Grupi i produkteveFocus
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2019-08-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels