Ecophon Focus™ B
Ecophon Focus™ B
Ecophon Focus™ B
    Ecophon

    Ecophon Focus™ B

    For applications where the minimum possible overall depth of system is required. The tiles are bonded edge-to-edge directly to the soffit surface, creating a ceiling with a smooth appearance. The bevelled edges create a narrow groove between each tile. The tiles are not demountable. The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ FT coating and the back of the tile is covered with glass tissue. The edges are painted. The weight is approximately 2,5 kg/m². Ecophon recommends Connect Absorber Glue for a quick and easy installation.

    Specifikime teknike
    • Referencë unikefocus-b
    • Familja e produkteveModular ceilings
    • Grupi i produkteveFocus
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2019-08-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels