Ecophon Hygiene Clinic™ A
Ecophon Hygiene Clinic™ A
Ecophon Hygiene Clinic™ A
    Ecophon

    Ecophon Hygiene Clinic™ A

    Ecophon Hygiene Clinic™ A are standard class A sound-absorbing ceilings for dry areas. The absorbers are low-emitting and thus ensures high indoor-air quality, they are resistant to mould and bacteria growth and they withstand HPV cleaning. The system consists of Ecophon Hygiene Clinic™ A tiles and Ecophon Connect™ grid systems, with an approximate weight of 2,5 kg/m². The tiles are manufactured from high density glass wool. The visible surface has an Akutex™ T coating and the back of the tile is covered with glass tissue. The edges are primed. The grid is manufactured from galvanized steel.

    Specifikime teknike
    • Referencë unikehygiene-clinic-a
    • Familja e produkteveModular ceilings
    • Grupi i produkteveHygiene
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-04-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Rajoni i disponueshëm

    Asia North America Africa South America Oceania