Ecophon Hygiene Performance™ Wall
Ecophon Hygiene Performance™ Wall
Ecophon Hygiene Performance™ Wall
    Ecophon

    Ecophon Hygiene Performance™ Wall

    Ecophon Hygiene Performance™ Wall is an easy-to-clean sound-absorbing wall panel system suitable for humid areas. The panel withstand advanced cleaning, such as steam and high/low pressure washing, on a regular basis. The surface is resistant to common detergents and disinfectants. The panel is low-emitting and thus ensures high indoor-air quality, it is resistant to mould and bacteria growth and withstand HPV cleaning. The system consists of Ecophon Hygiene Performance™ Wall panel and Connect Wall fixing C3 stainless steel wire fixing detail, with a system weight of approximately 3 kg/pcs. The panel is manufactured from high density glass wool. The visible surface has an Akutex™ HS coating and the edges are painted.

    Specifikime teknike
    • Referencë unikehygiene-performance-wall
    • Familja e produkteveModular ceilings
    • Grupi i produkteveHygiene
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-04-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels