Ecophon Master™ A
Ecophon

Ecophon Master™ A

2.6 nga 5 yje2.6(5 vlerësime)

Ecophon Master™ A has an exposed grid system. Each tile is easily demountable. Suitable for open plan offices or other premises where strict demands are made on good acoustics and speech intelligibility, and where demountability is vital.

  • Absorption class A
  • Primed edges
  • Available in large formats and easy to demount

For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

Specifikime teknike
  • Referencë unikemaster-a
  • Familja e produkteveModular ceilings
  • Grupi i produkteveMaster
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2021-02-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGlass wool
  • Materiali dytësorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNdërtim - Tavanet
  • Emrin UNSPSCAcoustic ceiling tiles
  • UNSPSC code30161601
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels