Ecophon Master™ SQ
Ecophon

Ecophon Master™ SQ

Ecophon Master™ SQ has bonded tiles directly to the soffit surface. Installed with a gap between each tile the result is a ceiling with a smooth appearance. Suitable for schools, open plan offices or other premises where strict demands are made on good acoustics.

  • Absorption class A
  • Painted edges
  • For direct fixing with glue

For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

Specifikime teknike
  • Referencë unikemaster-sq
  • Familja e produkteveModular ceilings
  • Grupi i produkteveMaster
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2021-02-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGlass wool
  • Materiali dytësorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNdërtim - Tavanet
  • Emrin UNSPSCAcoustic ceiling tiles
  • UNSPSC code30161601
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings
  • OmniClass Number23-15 13 21
  • OmniClass TitleCeiling Panels