Ecophon Solo™ Baffle ZigZag
Ecophon Solo™ Baffle ZigZag
Ecophon Solo™ Baffle ZigZag
    Ecophon

    Ecophon Solo™ Baffle ZigZag

    Ecophon Solo™ Baffle ZigZag is an acoustic solution, primarily when it is not possible to install wall-to-wall ceilings. Baffles are suitable in buildings where the volume should be maintained or where the natural light is brought into the room from skylights 

    Ecophon Solo™ Baffle ZigZag gives the room a special design and possibility to express design in shape and colours. Different possibilities exist to suspend the baffles using Connect™ Baffle profile, Connect Adjustable wire hanger or Connect™ grid system. 

    The systems consist of Ecophon Solo™ Baffle ZigZag/anchor or Solo Baffle ZigZag/hook and Connect™ accessories with an approximate weight of 2-3 kg/m. The Solo Baffle ZigZag is available in sizes 1800x600/300x40 and 1800x300/200x40 mm. The baffles are manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted. Ecophon Solo™ Baffle ZigZag is an easily demountable systems.

    Specifikime teknike
    • Referencë unikesolo-zigzag
    • Familja e produkteveFree hanging units and baffles
    • Grupi i produkteveSolo
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2019-06-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • IFC classificationObjekt
    • Emrin UNSPSCCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodePr_65_67_78
    • Uniclass 2015 PërshkrimSound attenuators
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Rajoni i disponueshëm

    Asia North America Africa South America Oceania