FLOOR INSULATING CONCRETE MODULE 10SES20
FLOOR INSULATING CONCRETE MODULE 10SES20
FLOOR INSULATING CONCRETE MODULE 10SES20
    Ecosism

    FLOOR INSULATING CONCRETE MODULE 10SES20

    deal to lighten cast in place concrete slabs, thanks to the insulating material used for the floor slab blocks that make it up, this module is particularly suitable for building thermally and acoustically insulated floors. In addition to an excellent thermal insulation, the floor concrete form ensures a good soundproofing, thanks to the combination of low-mass insulating material with high-mass reinforced concrete. reduction of the volume of concrete needed in relation to the required bearing capacity; additional reinforcement reduction due to the peculiar lightness of the form; easy to arrange pipes and drains passage before casting; safety and ease of handling during installation. The intrados insulation of the floor form can vary for thickness and type, according to the thermoacoustic performance that the floor must ensure. The floor form by Ecosism® include the concrete cover mesh in the rafters and it is ready for the installation of structural reinforcements and welded wire mesh. Finally, thanks to the special mesh on the intrados, the floor form can be easily plastered. Thanks to these characteristics, the floor form offers considerable advantages, that provide cost savings for the construction site such as: The reduction of the volume of concrete needed in relation to the desired bearing capacity; The reduction of the additional reinforcement due to its low weight; Simple arrangement of services Safety and ease of handling during installation thanks to its light weight;
    Specifikim
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 / 80 / 100 / 130 / 150 / 200 mm JOIST HEIGHT Up to structural calculation PLASTER MESH THICKNESS 5 / 10 mm MAXIMUM THICKNESS 520 mm ADVANTAGES Inter-storey floor divider between units Possibility of building floors with both one-way and two-way joist construction. Simple arrangement of services Possibility of plastering the soffit Safe and ideal for earthquake-resistant structures as lightens the decks Insulated floor with thermal and acoustic insulation material customizable ADVANTAGES Inter-storey floor divider between units Possibility of building floors with both one-way and two-way joist construction. Simple arrangement of services Possibility of plastering the soffit Safe and ideal for earthquake-resistant structures as lightens the decks Insulated floor with thermal and acoustic insulation material customizable You will receive a special instruction manual to follow during the installation of the forms. It will show production figures, in wich each wall will be indicated with the related Ecosism® forms, signed and numbered in such a way that during the installation, the operator will follow a precise mounting procedure.
    Specifikime teknike
    • Referencë unike10SES20
    • Familja e produkteveSOLAI
    • Grupi i produkteveSOLAIO ISOLATO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-12
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEPS
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Kuvertën, Pllaka & Terren
    • IFC classificationPllakë
    • Uniclass 2015 CodeEF_30
    • Uniclass 2015 PërshkrimRoofs, floor and paving elements
    • OmniClass Number23-13 35 23
    • OmniClass TitleStructural Floors and Flat Roofs
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit