AQUALOOP Greywater Reuse, Large Commercial 6XGW5400L to 9XGW5400L (8.640-12.857 GPD)

AQUALOOP Greywater Reuse, Large Commercial 6XGW5400L to 9XGW5400L (8.640-12.857 GPD)

AQUALOOP packaged greywater reuse systems in this size range (average 9,000 to 13,000 gallons per day) use Intewa Connect controllers which have a touch screen interface with connectivity to building management systems and full-time remote monitoring and control for maintenance personnel. The controller runs all MBR functions including fully automatic membrane cleaning, filtration, and tank level controls. External pumps with VFD transfer filtered water to the holding tank and perform membrane backwash.

Specifikim
  • water management, grey water, gray water 

Specifikime teknike
  • Referencë unikeaqualoop-6xgw5400l-to-9xgw5400l-large-commercial-8-640-12-857-gpd
  • Familja e produkteveAQUALOOP
  • Grupi i produkteveLarge Commercial
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Uniclass 2015 CodeSs_55_70_97_35
  • Uniclass 2015 PërshkrimGrey water reclamation systems
  • CSI MasterFormat 2014 Code46 07 53
  • CSI MasterFormat 2014 TitlePackaged Wastewater Treatment Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters