DFS-FR 115RE-SS pedestal

DFS-FR 115RE-SS pedestal

The edilon)(sedra Direct Fastening System FR is a direct rail fastening system for application in depots and maintenance facilities, both on an in-situ cast concrete slab and on pedestal track.

edilon)(sedra DFS-FR 115RE-SS is designed for the 115RE rail (former AREA115) although its geometry can be easily adapted to other types of rails. The basis of this rail fastening system is a steel plate. The rail is fixed onto this plate by two edilon)(sedra ESK clamps. The plate is fastened onto a concrete slab or concrete plinth by means of two cast-in threaded bars. The system can also be fixed with M20 bolts on top of steel beams to create a pedestal track for train maintenance.

The system contains a standard rail pad, which accommodates for all vertical rail deflection. As a result the system is qualified as Standard Stiffness (SS), which signifies a vertical rail deflection of less than 1.0 mm under nominal wheel load.

Specifikim
  • edilon)(sedra DFS-FR (Direct Fastening System - FR) type DFS-FR 115RE-SS

    No rail inclination, for pedestal track

Specifikime teknike
  • Referencë unikedfs-fr-115re-ss-pedestal
  • Familja e produkteveDFS
  • Grupi i produkteveDirect Fastening System
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2026-05-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectInxhinieri & Infrastrukturë - Gilinder
  • IFC classificationGilindera
  • Kodi ETIMEG000049
  • Emri ETIMFasteners
  • Uniclass 2015 CodePr_20_29_70
  • Uniclass 2015 PërshkrimRail fasteners
  • CSI MasterFormat 2014 Code34 11 36
  • CSI MasterFormat 2014 TitleTrack Rail Fasteners
  • OmniClass Number23-39 15 11
  • OmniClass TitleRailway Track Equipment