Electromagnetic Door Holders
Edwards

Electromagnetic Door Holders

4.8 nga 5 yje4.8(11 vlerësime)
Overview
Edwards Electromagnetic Door Holders are ruggedly constructed and attractively designed. The housing is finished with an aluminum color, durable baked polyester powder paint. The floor or wall section houses the electromagnet while the contact plate attaches to the door. The contact plate has a shock absorbing nylon (swivel) ball which allows the plate to adjust to any door angle. Floor units are available in single-door or double-door (back to back) versions. Wall units are available in flush or surface mounted versions.

Edwards door releases should be installed wherever doors may be effectively used to confine smoke and fire, or where the release of a self-closing door from a remote location is desirable for other reasons.

Fail-safe operation is an inherent feature of Edwards door holderreleases. If power fails, doors are released automatically but may be opened or closed manually at any time. All units are free of moving parts, are self-contained and require no maintenance.

These door holder-releases have a holding force of approximately 15 to 25 Lbf (66 to 111N). The device holds a door open while energized. When de-energized by a relay controlled by the fire alarm system or other switch, the door is released to a closed position, checking the spread of smoke and flames. Electromagnetic door holders should be used and installed in accordance with local Building Codes and Standards.
Specifikime teknike
  • Referencë unikeedwards-utc-026
  • Familja e produkteveDoors
  • Grupi i produkteveElectromagnetic Door Holders
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-01-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje
  • IFC classificationAlarm
  • Kodi ETIMEG000056
  • Emri ETIMFire protection systems
  • Emrin UNSPSCDoor closers
  • UNSPSC code30171514
  • Uniclass 2015 CodePr_75_30_23_26
  • Uniclass 2015 PërshkrimElectromagnetic door holders
  • CSI MasterFormat 2014 Code28 31 63
  • CSI MasterFormat 2014 TitleFire Alarm Integrated Audio Visual Evacuation Systems
  • OmniClass Number23-17 19 11 31 15
  • OmniClass TitleElectromagnetic Door Holders
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Rajoni i disponueshëm

North America
Shtetet e Bashkuara