MIT 508/509-Heat Exchanger

MIT 508/509-Heat Exchanger

Plate Heat Exchangers are types of equipments, which facilitate heat transfer between two fluids, with high efficiency. It basically operates by passing fluids through the gaps between corrugated metal plates, which placed side by side. Their surfaces are often designed in special designs & shapes, which optimize the heat transfer.

As Turkey's first plate heat exchanger manufacturer, we have been offering these efficient and effective heat transfer equipment, to our valuable customers under our MIT brand, for almost20years.

Plate heat exchangers are devices used for heat transfer, known for their high efficiency and space-saving capabilities. These exchangers allow heat exchange between two different fluids, equipped with a series of thin metal plates arranged parallel to each other, creating narrow channels in between. This structure maximizes the heat transfer area while minimizing the overall volume of the device. Plate heat exchangers are generally made from materials with high thermal conductivity, such as stainless steel.

Specifikim
  • Pressure vessel codes: PED (2014/68/EU)

    Max Flow Rate: 49,48 m³/h

    Liquid capacity between two plates: 0,25 m³

    Plate Heat Transfer Surface: 0.008 m²

    Body Materials: ST 52 / AISI 304 / AISI 316

    Heat Transfer Plate Materials: AISI 304 / AISI 316L / Titanium / Alloy C276 / Alloy C2000

    Gasket: EPDM/NBR/VITON

    Connection Type:Thread/Flanged

Specifikime teknike
  • Referencë unikeekin-endustriyel-mit-508-heat-exchanger
  • Familja e produkteveHeat Exchanger
  • Grupi i produkteveGasketed Plate Heat Exchangers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-12-20
  • Numri i botimit1
  • Gjatësia (mm)765
  • Gjerësia (mm)292
Të ngjashme
  • Materiali kryesorCarbon Steel
  • Materiali dytësorÇelik
  • Projektuar nëTurqi
  • Prodhuar nëTurqi
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Heat Exchanger
  • IFC classificationShkëmbyesi i nxehtësisë
  • Kodi ETIMEG015220
  • Emri ETIMHeat exchangers
  • Uniclass 2015 CodePr_60_60_38_62
  • Uniclass 2015 PërshkrimPlate heat exchangers
  • CSI MasterFormat 2014 Code23 57 00
  • CSI MasterFormat 2014 TitleHeat Exchangers for HVAC
  • OmniClass Number23-27 23 13
  • OmniClass TitlePlate and Frame Heat Exchangers

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve