Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)
Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)
Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)
Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)
Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)
Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)

    Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF)

    The CE9IF 90cm Experience Island Hood offers you a unique cooking experience thanks to Hob2Hood Artificial Intelligence. Get in touch and find out more!

    The Electrolux 90cm Inox Experience Island Hood with Artificial Intelligence and High Suction Power (CE9IF) has been developed with technologies to simplify your cooking experience while maintaining maximum suction and filtering efficiency.

    The High Suction Power offers high performance in capturing smoke and grease during the preparation of your recipes. It renews the air in less than 2 minutes¹ and keeps the kitchen free of unwanted odors effectively and safely for your whole family.

    To optimize the experience while preparing recipes, you can count on the Hob2Hood Artificial Intelligence, a great innovation from Electrolux that automatically connects the Hood to the Cooktop², providing a differentiated and worry-free experience, since the system identifies the use of the cooktop, the number of zones in use, turns on and configures the hood automatically.

    If you want to manually adjust the hood's functions, with the Full Touch Panel this task is made easy with just a few touches.

    Filters are essential for the cooker hood's functionality. When it is installed in purifier mode, the Filter Change Led signals the need to replace the filter, ensuring better product performance.

    Create a cozy atmosphere for sharing moments and enhance your recipes with the LED³ light that maintains the natural colors of the food, perfect for sharing photos of your dish with friends and family.

    The brushed steel design combines the best of brushed steel's resistance with the lightness of glass, bringing elegance and sophistication to your kitchen.

    With its impeccable finish, the hood is also a decorative item that adds beauty to the room.

    To make it even easier to use, it has a 2-in-1 function, which allows you to switch between extractor and purifier modes.

    As an extractor, it directs odors to the outside of the house and, as a purifier, it filters the air and returns it to the room free of impurities. This gives you more flexibility and versatility.

    Double filtration is another highlight of the hood. The removable aluminum filters are capable of capturing and retaining up to 75%⁴ of grease, and are also dishwasher-safe. And the activated charcoal filters keep your kitchen free of unwanted smells.

    For even more practicality, the hood offers 3 Speeds to adjust according to the needs of the occasion.

    You can choose between low, medium and high speeds, which will make it easier to control according to the amount of smoke and odors present in the room.

    What's more, the timer function, when activated, means that the Electrolux CE6TF Island Hood remains in operation for a while after cooking and switches off automatically. Providing more effective air renewal in the kitchen.

    ¹Tests carried out in accordance with IEC 61591 in a 10m² kitchen with a ceiling height of 2.5m, which may vary depending on the environment.

    ²In conjunction with Electrolux cooktops with the same Hob2Hood connectivity system: IE60P, IE80P, IE6SF and IE8FB.

    ³Internal tests carried out to compare a 6000K LED bulb with an Electrolux 3000K LED bulb.

    ⁴Results obtained in internal tests in accordance with IEC 61591.

    Specifikim
    • High suction power:

      Efficiency in capturing smoke and grease during the preparation of recipes. Your kitchen is free of smoke and undesirable odors with air renewal in less than 2 minutes.

      Hob2Hood Artificial Intelligence:

      Provides a differentiated cooking experience in conjunction with Electrolux cooktops (which have the same system). The system identifies the use of the cooktop, the number of zones in use, and automatically turns on and configures the hood.

      Full touch panel:

      with white LED, has a differentiated and more intuitive interface, providing better performance and user experience.

      Filter change LED:

      Signals the need to change the filter, ensuring better product performance, when the hood is installed in purifier mode.

      LED light:

      For greater clarity and visibility when preparing food.

      Brushed steel design:

      Delivers elegance and sophistication to your kitchen.

      2 in 1 function:

      Switch between extractor and purifier modes for greater flexibility and versatility of use.

      Double filtration:

      Removable and dishwasher-safe aluminum filters that capture and retain up to 75% of grease. Activated charcoal filter keeps your kitchen free of unwanted smells.

      3 speeds:

      Low, medium and high to adjust according to your use. Adjust according to your recipe, ensuring greater efficiency from your hood

      Timer function:When activated, the hood remains in operation for a while after cooking and switches off automatically. Providing more effective air renewal in the kitchen.

    Specifikime teknike
    • Referencë unikeCE9IF
    • Familja e produkteveAppliances
    • Grupi i produkteveHoods
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-10
    • Numri i botimit1
    • Gjatësia (mm)1050
    • Gjerësia (mm)898
    • Thellësia (mm)604
    Të ngjashme
    • Weight Net (kg)24.4
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Kodi ETIMEC000655
    • Emri ETIMCooker hood
    • Uniclass 2015 CodePr_60_65_94_46
    • Uniclass 2015 PërshkrimKitchen extractor hoods
    • OmniClass Number23-21 23 43 11
    • OmniClass TitleResidential Range Hoods

    Rajoni i disponueshëm

    South America
    Brazil