Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)
Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)
Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)
Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)
Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)

    Electrolux 4-burner Built-In Cooker Experience Gray with Glass Table, PerfectCook360 and VaporBake (FE4EC)

    The new Electrolux Experience built-in stove with VaporBake® and PerfectCook360 allows you to prepare delicious dishes quickly.

    Electrolux Experience Gray 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake® (FE4EC)

    The new Electrolux Gray 4-Burner Built-In Cooker with VaporBake®, PerfectCook360 and Grill (FE4EC) combines a sealed cavity and convection oven, combining agility in preparation with perfection in taste.

    As well as guaranteeing the best results for your dishes, the model in grey offers more elegance for your kitchen.

    The PerfectCook360 function combines the Sealed Cavity and Convection technologies, as one retains the oven's temperature and the other circulates the hot air evenly, allowing you to bake up to 33%¹ faster and evenly.

    The VaporBake® function transforms the cooking of your pasta and bread recipes. With it, you can get up to 2 times² more crunch, texture and flavor in your homemade breads.

    With Steam Regenerate you can reheat your dishes and recover their flavor and aroma without drying them out.

    The Tempered Glass Table has a smooth, resistant surface and a modern design, making cleaning effortless. And you can get a 2-year³ guarantee by registering your product on our website.

    The stove is also equipped with a Grill, so you can finish your recipes with more crunch and flavor. Use the grill to grill and brown the surface of food, resulting in more texture in your dishes.

    The Multi Flame is ideal for larger pans, as its design ensures more efficiency through better flame distribution, speeding up the preparation of your recipes.

    In addition, the Electrolux Experience Grey (FE4EC) stove helps your kitchen routine even more with the Timer, which programs the desired cooking time and, when finished, emits an audible warning to let you know when to turn off the oven.

    1. Results obtained in internal tests on stoves with the PerfectCook360 function compared to Electrolux stoves without the same function.
    2. Results obtained in internal tests, on the FE5IB model with VaporBake® function compared to Electrolux stoves/ovens without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only the FastClean coating is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    Specifikim
    • PerfectCook360:

      Technology that combines an oven with Sealed Cavity and Convection and allows you to bake up to 33% faster and all evenly.

      VaporBake®:

      Steam cooking that improves crispiness, texture and flavor in pastas and breads by 2 times.

      Steam Regenerate:

      Reheat your food, recovering the essence of freshness, flavor and aroma, without drying it out.

      Timer:

      Program the desired cooking time and at the end of preparation, the timer will emit an audible warning.

      Automatic ignition:

      Quick, easy and safe ignition of the burners.

      Oven capacity and full glass door:

      Follow the preparation of your recipes without having to open the oven door.

      Tempered glass tabletop:

      Modern and resistant design. Register your product and get a 2-year guarantee on the glass table.

      Multi Flame:

      More efficiency through better flame distribution. Perfect for larger pans when preparing recipes.

      Grill:

      Finish your recipes with the grill to brown the surface of food with more texture.

    Specifikime teknike
    • Referencë unikeFE4EC
    • Familja e produkteveAppliances
    • Grupi i produkteveStove Floors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-05
    • Numri i botimit1
    • Gjatësia (mm)685
    • Gjerësia (mm)609
    • Thellësia (mm)688
    Të ngjashme
    • Weight Net (kg)32.9
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Rajoni i disponueshëm

    South America
    Brazil