Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)
Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)
Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)
Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)
Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)

    Electrolux Frost Free Inverter 322L Efficient Refrigerator with AutoSense Inverse Black Glass (IB42G)

    The Electrolux Bottom Freezer 322L Efficient with AutoSense Technology preserves food, avoiding waste.

    Equipped with exclusive Auto Sense technology, the fridge automatically adjusts the temperature, ensuring better conservation and preserving food for up to 30%¹ longer.

    Inverter technology keeps the refrigerator temperature more stable, guaranteeing energy savings of up to 48%¹.

    To make your day-to-day life easier, the Superfresh Drawer allows you to adapt the temperature according to your needs.

    With the “Meat&Fish” function selected, you can store meat, chicken or fish and keep them fresh for longer. If the “Hortifruti” function is set, you can store vegetables and fruit while maintaining their taste and texture.

    With the reversible doors you can choose to open the door to the right or left, depending on the layout of your kitchen.

    With the Turbo Freezer and Turbo Refrigerator functions, you can freeze or refrigerate food faster and more efficiently.

    To always have ice on hand, you can count on the IceTwister. All you have to do is turn the tray so that the ice falls into the lower compartment and you can have your favorite drinks even more refreshing, whenever you want.

    What's more, the Electrolux Bottom Freezer 322L Efficient's compact 60cm wide design and glass finish allows you to optimize the space in your kitchen.

    Specifikim
    • Auto Sense:

      Guarantees better food preservation for up to 30%¹ longer.

      Inverter technology:

      Maintains a more stable temperature saving up to 48%² in energy savings.

      Superfresh drawer:

      More flexibility to store food and choose the drawer temperature according to your needs. It has a “Meat” function and a “Fruit and Vegetables” function.

      Reversible door

      Choose the door opening according to the design of your kitchen.

      Turbo Freezer function

      Ideal for freezing food in a short time.

      Turbo refrigerator function

      Ideal for chilling food in a short time.

      IceTwister

      Always have ice on hand more easily. Simply turn the tray so that the ice falls into the lower compartment.

      Compact 60cm wide design

      Ideal for compact homes with a width of just 60cm.

      Black glass design

      Modern design with a black glass finish.

    Specifikime teknike
    • Referencë unikeIB42G
    • Familja e produkteveAppliances
    • Grupi i produkteveRefrigerators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-24
    • Numri i botimit1
    • Gjatësia (mm)1840
    • Gjerësia (mm)602
    • Thellësia (mm)675
    Të ngjashme
    • Weight Net (kg)70
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • IFC classificationAppliance elektrike
    • Kodi ETIMEC000628
    • Emri ETIMRefrigerator
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Rajoni i disponueshëm

    South America
    Brazil