Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)
Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)

    Electrolux Two-in-One Induction hob with Integrated Hood (IE8CH)

    5.0 nga 5 yje5.0(6 vlerësime)

    Electrolux has launched yet another product that will make all the difference when it comes to specifying a kitchen: the Induction Cooktop with Integrated Hood. As well as being innovative in its design, it is excellent for optimizing space, as it combines two products in one, giving you flexibility and freedom to design.

    With up to 58% fewer installation steps¹ and triple the space available² to create a kitchen that exceeds your client's expectations, the new Cooktop gives you the option of three installation modes: wall, peninsula and island. So you can plan a more open, inviting and sophisticated environment.

    Distinctive features for a cutting-edge kitchen

    With the Double PowerBoost function, the product guarantees maximum efficiency when preparing food. The Cooktop's PowerBoost reaches maximum temperature in a short time, making it possible, for example, to boil water twice as fast³ and the Hood's PowerBoost renews the air in less than two minutes4.

    The suction power of smoke during recipe preparation is enhanced with the Electrolux Set of Two Cooktop Lids with Integrated Hood5. Made of glass and silicone, the lids allow steam to be directed perfectly into the cooktop hood, ensuring clean air in the kitchen.

    With high performance and no excessive noise, it provides a more pleasant environment for residents. In addition, the AutoBreeze function continues to work until the air in the kitchen is completely refreshed, so that your customers can relax and enjoy a smoke-free environment after preparing food.

    The two-in-one Cooktop with Integrated Hood's Auto Function automatically identifies the use of the cooktop and the temperature of the induction zones used, activating and adjusting the hood's suction power automatically.

    The minimalist design is another feature of the new cooktop. Following the worldwide trend for appliances with a contemporary aesthetic, it is part of the Electrolux family whose purpose is to help build a well-lived-in home that harmoniously integrates the product into the environment.

    Sustainability

    It's not just efficiency that makes this new product stand out. The cooktop's sustainable induction technology reduces CO26 emissions into the environment by up to 95%, putting environmental responsibility and innovation into practice.

    The Cooktop has a two-in-one aluminum filter, which retains more than 93%7 of fats and impurities, and an activated charcoal filter, which can be washed in a dishwasher and lasts up to 2 years8. In other words, a kitchen free of unwanted odors. A critical point in a project that can now be easily resolved.

    Specifikim
    • Benefits of the 2-in-1 Cooktop

      1. freedom and flexibility for your project: triple the space available² to plan the kitchen according to your client's style and needs. It has three installation modes: wall, peninsula and island.

      2. Double Power Boost: with maximum efficiency, it reaches the ideal temperature for recipes quickly, boiling water twice as fast³ and intensifies the power of the hood, filtering the air in less than 2 minutes4.

      3. High performance without excessive noise: quietly removes smoke and odors from the kitchen.

      4. AutoBreeze function: when you have finished cooking, it continues to renew the air in the kitchen with a low noise level, leaving the room pleasant.

      5. Auto function: automatically identifies the cooking zones being used and switches the hood on and on automatically.

      6. UniCook zone: allows both cooking zones to be used simultaneously at the same power. Ideal for larger containers such as griddles and grill plates.

      7. Two-in-one filter: captures and retains up to 93%7 of impurities and grease, leaving the kitchen free of unwanted odors. Dishwasher-safe filter that lasts up to 2 years8.

      8. Digital timer: switches off the induction zone automatically when the countdown is over and emits a beep to warn that the food is ready.

      9. Sustainable technology: cooking in a more conscious way as it helps to reduce greenhouse gases. Induction technology reduces CO26 emissions into the environment by up to 95%.

      10. Heat indicator: indicates when the cooktop surface is hot and when it is cooling down. There are three levels: In use, Keep warm and Residual heat.

      11. Automatic switch-off: switches off automatically when it identifies that the cooktop is not in use, when there is spillage on the panel or when it overheats.

      12. Pause function: When activated, the power of the cooktop and hood will be automatically reduced to the lowest operating level.

      13. Safer cooking: heats only the area where the pan comes into contact with the cooktop surface.

      14. Full touch panel: sophisticated design that offers an easy and intuitive experience.

      15. Safety lock: prevents programmed functions from being changed inappropriately during use or triggered accidentally.

      16. Intelligent sensor: recognizes when the pan is not positioned correctly or if the pan is not ideal for induction technology.

      17. Convenient to clean: the smooth, flat surface makes cleaning quick and easy.

      18. Personalized installation: you indicate in the design whether the installation is in extractor or purifier mode. More flexibility and freedom when planning.

    Specifikime teknike
    • Referencë unikeIE8CH
    • Familja e produkteveAppliances
    • Grupi i produkteveCooktops
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-05
    • Numri i botimit1
    • Gjatësia (mm)205
    • Gjerësia (mm)780
    • Thellësia (mm)520
    Të ngjashme
    • Weight Net (kg)19
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje

    Rajoni i disponueshëm

    South America
    Brazil