Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)
Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)
Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)
Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)
Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)
Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)

    Electrolux Efficient 80L Gas Built-In Oven with PerfectCook (OE8GL)

    The Electrolux 80L Efficient Gas Built-In Oven is sophisticated and offers PerfectCook technology, which bakes faster and saves energy. Get to know it!

    The Electrolux 80L Efficient Built-In Gas Oven with PerfectCook (OE8GL) is the ideal solution for perfecting your favorite recipes. With its elegant design and technological features, it offers exceptional performance.

    With PerfectCook technology, the oven bakes up to 27%¹ faster due to greater heat retention inside the sealed oven.

    This means that your dishes will be prepared more efficiently, saving you time and energy.

    Thanks to the sealed oven cavity which offers superior thermal insulation, reducing heat loss and ensuring precise temperature control.

    The mechanical timer, as well as bringing modernity to the design, provides precise control of the cooking time, emitting an audible warning so that you know the exact time to turn the oven off.

    With the Grill function, you can brown your dishes and create crispy, tasty recipes.

    The oven door has a larger window and front lighting, giving you a clear view of the food being prepared, without the need to open the door and interrupt the process.

    In addition, the inner glass of the door is removable, making it easy to clean the oven thoroughly.

    And the enamel coating makes it easy to clean. It prevents grease build-up and makes it easy to remove stains quickly and efficiently.

    ¹Results obtained in internal tests on PerfectCook stoves/ovens compared to Electrolux stoves/ovens without a sealed cavity.

    With the cavity having rounded corners and no gaps, daily maintenance of the Electrolux OE8GL Gas Built-In Oven is even simpler


    Specifikim
    • PerfectCook:

      Bakes up to 27%* faster due to greater heat retention inside the sealed oven.

      Sealed cavity:

      Offers better thermal insulation with less heat loss, resulting in better temperature control and energy efficiency.

      Mechanical timer:

      As well as bringing modernity, it offers precise time control, emitting an audible warning to let you know the exact time to turn the oven off.

      Door with larger window and front lighting:

      Better view of cooking without having to open the door.

      Removable inner glass:

      Easily remove the inner door glass for easier, deeper and more thorough cleaning of your oven.

      Enameled cavity:

      Oven with a coating that prevents grease build-up and makes it easier to remove stains.

    Specifikime teknike
    • Referencë unikeOE8GL
    • Familja e produkteveAppliances
    • Grupi i produkteveOvens
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-11
    • Numri i botimit1
    • Gjatësia (mm)596
    • Gjerësia (mm)596
    • Thellësia (mm)575
    Të ngjashme
    • Weight Net (kg)23.3
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • OmniClass Number23-21 23 23 25 17
    • OmniClass TitleResidential Gas Ovens

    Rajoni i disponueshëm

    South America
    Brazil