Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)
Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)
Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)
Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)
Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)
Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)

    Electrolux Experience Cold Water Purifier Natural and Iced with Compressor White (PC01B)

    The Electrolux Experience Water Purifier (iced, cold and natural) with Compressor and High Cooling Capacity White PC01B guarantees you clean, impurity-free water. In just one click, you have iced, cold or natural water.

    The Electrolux Experience Water Purifier's high cooling capacity freezes up to 5 times faster. It's ideal for those crowded places or times, cooling up to 1.2 liters of water per hour.

    For fresh, impurity-free water with less environmental impact, the Ecological Compressor uses R-600 gas, which has a 99.9% lower climate impact compared to the gas previously used.

    When you need to change the refill, a warning light will illuminate on the panel. It's easy and simple and you can do it yourself. We recommend changing the refill after 6 months of use or up to 3000 liters of water.

    Acqua Pure Technology guarantees high filtration efficiency through a filter composed of activated carbon with silver ions and a polypropylene barrier that filters out solid impurities. It inhibits the development of bacteria, retains particles from 5 to 15µm (particles invisible to the naked eye) and reduces excess free chlorine in the water by up to 75%, as well as reducing odors and tastes.

    Avoid disposing of pet bottles in the environment by saving up to 2000 1.5L plastic bottles.

    Changing the refill is easy and straightforward. The recommendation is to change it every 6 months, using an original filter to guarantee the purifier's performance.

    Make your daily life easier. Just one click and the flow of water is activated, without the need to hold down the buttons.

    Specifikim
    • High cooling capacity:

      Freezes up to 5x faster than models without a compressor, making it ideal for places with a high flow of people. Freezes up to 1.2L per hour.

      Ecological compressor:

      Uses R-600 Gas whose climate impact is 99.9% lower compared to the gas used previously.

      Filter change alert:

      When necessary, a warning light will illuminate on the panel.

      Acqua Pure technology:

      Filter with Silver Ion Activated Carbon that reduces excess chlorine in the water and inhibits the development of bacteria, as well as reducing odors and tastes. The filter also has a polypropylene barrier that filters out solid impurities.

      Take care of your health and the planet:

      Changing the refill is easy, we recommend changing it every 6 months or 3,000L. 1 Refill = Up to 2000 1.5L pet bottles.

      Compact and innovative design:

      Ideal for any environment and the perfect height for various containers, such as glasses, pots and jugs.

      Ideal for everyday use:

      Easy to fill a glass, bottle or jug with just one touch.

      Ideal temperature:

      Choose from 3 temperature options: iced, cold or natural.

      Easy cleaning:

      Cleaning the tank is simple and extends the life of the product, without the need to call in a technician.

      Convenience and ease:

      Easy to use and have access to impurity-free water, even without electricity.Filter subscription:

      *Results obtained by comparing the cooling capacity of the PC01B/PC01X models (with compressor), with the PE12G model (without compressor). For other models, see the website. **Official data from the Intergovernmental Panel on Climate Change, August/21. The Global Warming Potential (in 100 years) of R-600a gas is 0.006, 99.9%.

    Specifikime teknike
    • Referencë unikePC01B
    • Familja e produkteveAppliances
    • Grupi i produktevePurifiers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-24
    • Numri i botimit1
    • Gjatësia (mm)381
    • Gjerësia (mm)229
    • Thellësia (mm)434
    Të ngjashme
    • Weight Net (kg)8.65
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • IFC classificationAppliance elektrike
    • Kodi ETIMEC001210
    • Emri ETIMWater filter