Electrolux 29 Bottle Wine Cellar with Dual Zone (WDF29)
Electrolux 29 Bottle Wine Cellar with Dual Zone (WDF29)
Electrolux 29 Bottle Wine Cellar with Dual Zone (WDF29)
Electrolux 29 Bottle Wine Cellar with Dual Zone (WDF29)

    Electrolux 29 Bottle Wine Cellar with Dual Zone (WDF29)

    3.4 nga 5 yje3.4(5 vlerësime)

    Harmonizes with your best moments at the ideal temperature for different types of wines and celebrations. Find out more!

    Electrolux 29 Bottle Wine Cellar with Dual Zone WDF29

    For wine lovers, the Electrolux 29 Bottle Wine Cellar with Dual Zone WDF29 has two independent cooling zones that harmonize with your best moments, at the ideal temperature for different types of wines and celebrations.

    With Temperature Stability, keep the wines in each zone at your preference between 5ºC and 18ºC, which can be controlled by the Digital Panel with a simple touch and, if desired, the Lock function prevents changes to the chosen settings.

    Large Capacity Perfect for storing and organizing up to 29 bottles on the shelves, the wine cellar also has internal LED lighting that allows you to see your labels without opening the door, preserving the original characteristics of your product with taste and freshness.

    Sustainable, the wine cellar uses Ecological Refrigeration Gas, which offers less environmental impact while preserving your drinks. Take advantage of the exclusive design, your labels will be protected with elegance and sophistication!

    Specifikim
    • Dual Zone:

      Two cooling zones for storing different types of wine, maintaining the ideal temperature in each compartment.

      Temperature stability:

      Keeps your wines at the ideal temperature between 5ºC and 18ºC, preserving flavor and freshness according to the type of wine and preference.

      Large capacity:

      Capacity to store and organize up to 29 bottles.

      Digital panel:

      Control the temperature of the two cooling zones with a simple touch and even with the lock function, prevent changes to the chosen settings.

      Interior LED light:

      Internal light suitable for drinks, which doesn't damage the properties of the wine and allows you to observe the contents of the cellar without opening the door.

      Shelves:

      Organize your drinks with maximum use of space and better visibility.

      Ecological gas:

      Less environmental impact while preserving your wines.

    Specifikime teknike
    • Referencë unikeWDF29
    • Familja e produkteveAppliances
    • Grupi i produkteveRefrigerators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-10
    • Numri i botimit1
    • Gjatësia (mm)842
    • Gjerësia (mm)480
    • Thellësia (mm)440
    Të ngjashme
    • Weight Net (kg)31.5
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Kodi ETIMEC000628
    • Emri ETIMRefrigerator
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 PërshkrimRefrigerators
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    South America
    Brazil