UltraPly TPO Roof Ballasted System
UltraPly TPO Roof Ballasted System
    Elevate

    UltraPly TPO Roof Ballasted System

    Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

    Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

    Why can you rely on our UltraPly TPO roofing?

    · Environmentally friendly

    · Superior durability and longevity

    · Ease of application

    · Hot-air welded seams

    · Compatible with extensive green roof & photovoltaic installations

    UltraPly TPO fits any installation, even on the most challenging rooftops.

    The Elevate TPO Ballasted System is an economical TPO Roofing System, suitable for a wide variety of buildings. It can be applied on any building that can accommodate the extra loads of the ballast and where the roof slope does not exceed 10%.

    Benefits

    · Low installation cost

    · Use of large TPO panels up to 3.05 m

    · Fewer seams

    · Fast installation

    · Large choice of compatible substrates

    · Excellent fire rating

    · Superb weathering resistance

    Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    Specifikime teknike
    • Referencë uniketpo-non-accessible-bal
    • Familja e produkteveCommercial Roofing
    • Grupi i produkteveUltraPly TPO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer
    • Materiali dytësorPolypropylene
    • Projektuar nëBelgjikë
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 PërshkrimFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania