UltraPly TPO Roof Mechanically Attached System
UltraPly TPO Roof Mechanically Attached System
UltraPly TPO Roof Mechanically Attached System
UltraPly TPO Roof Mechanically Attached System
    Elevate

    UltraPly TPO Roof Mechanically Attached System

    Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

    Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

    Why can you rely on our UltraPly TPO roofing?

    · Environmentally friendly

    · Superior durability and longevity

    · Ease of application

    · Hot-air welded seams

    · Compatible with extensive green roof & photovoltaic installations

    UltraPly TPO fits any installation, even on the most challenging rooftops.

    The Elevate TPO Mechanically Attached System is a lightweight system that can be used where the roof deck is suitable for mechanical attachment.

    Benefits

    · Adaptable to unusual roof configurations

    · High wind uplift performance

    · Low material cost

    · Lightweight

    · Fast installation

    Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.firestonebpe.com

    Specifikime teknike
    • Referencë uniketpo-non-accessible-mec
    • Familja e produkteveCommercial Roofing
    • Grupi i produkteveUltraPly TPO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer
    • Materiali dytësorPolypropylene
    • Projektuar nëBelgjikë
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 PërshkrimFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania