Elitfönster Original Alu Objekt Pivot
Elitfönster Original Alu Objekt Pivot
Elitfönster Original Alu Objekt Pivot

    Elitfönster Original Alu Objekt Pivot

    4.7 nga 5 yje4.7(6 vlerësime)

    With Elitfönster Original Alu Objekt Outward Opening you are offered a good insulation capability and exterior aluminum cladding for extra long durability making it virtually maintenance free.

    Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints.

    Specifikim
    • Window construction
      - Pivot hung wooden window with an exterior aluminum cladding 
      - Single sash with a triple isolation glass sealed unit 
      - U value between 1,2 as standard, down to 0,8 as option
      - Sound reduction between Rw 36 dB and Rw 45 dB
      - Available fire resistance class up to EI30
      - Frame depth: 115 mm
      - Opening: pivot

    Specifikime teknike
    • Referencë unikeAFHO
    • Familja e produkteveElitfönster
    • Grupi i produkteveUtåtgående
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-04-21
    • Numri i botimit1
    • Thellësia (mm)115
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorXham
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_96
    • Uniclass 2015 PërshkrimWood window units
    • CSI MasterFormat 2014 Code08 52 00
    • CSI MasterFormat 2014 TitleWood Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows