Elitfönster Original Alu Objekt Sidhung
Elitfönster Original Alu Objekt Sidhung
Elitfönster Original Alu Objekt Sidhung

    Elitfönster Original Alu Objekt Sidhung

    With Elitfönster’s outward opening triple glazed sidhung window, you are offered a good insulation capability and exterior aluminum cladding for extra long durability making it virtually maintenance free.

    Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints.

    Specifikim
    • Window construction
      - Sidehung wooden window with an exterior aluminum cladding 
      - Single sash with a triple isolation glass sealed unit 
      - U value between 1,2 as standard, down to 0,8 as option
      - Sound reduction between Rw 33 dB and Rw 40 dB
      - Available fire resistance class up to EI30
      - Frame depth: 115 mm
      - Opening: sidehung

    Specifikime teknike
    • Referencë unikeAFSO
    • Familja e produkteveElitfönster
    • Grupi i produkteveUtåtgående
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-04-21
    • Numri i botimit1
    • Thellësia (mm)115
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorXham
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows