LZWSDK ezH2O®  In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless
LZWSDK ezH2O®  In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless
LZWSDK ezH2O®  In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless
LZWSDK ezH2O®  In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless
LZWSDK ezH2O®  In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless
    Elkay

    LZWSDK ezH2O® In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless

    ezH2O® In-Wall Bottle Filling Station Filtered Non-Refrigerated Stainless. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (Inwall Frame/Plate), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Visual Filter Monitor: LED Filter Status Indicator for when filter change is necessary.
    • Standard Filter Included: Filter is tested and certified to NSF/ANSI 42, 53, 372 and 401 for the reduction of lead, microplastics, Class 1 particulate, cysts, and chlorine taste and odor. 3,000 gallon capacity or 1 year after installation.
    • Green Ticker: Informs user of number of 20 oz. plastic water bottles saved from waste.
    • Laminar flow provides clean fill with minimal splash.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces.
    • Real Drain System eliminates standing water.

    *Antimicrobial claims are in reference to components manufactured
    antimicrobial agents, helping to provide clean, stain- and odor-free
    surfaces.

    Specifikim
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead

    Specifikime teknike
    • Referencë unikeLZWSDK
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveezH2O Liv
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-23
    • Numri i botimit1
    • Gjatësia (inçet)40.81
    • Gjerësia (inçet)3.5
    • Thellësisë (inçet)19.75
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)11
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika