ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink
ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink
ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink
ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink
ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink
    Elkay

    ELUH281610 Elkay Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink

    Lustertone® Classic Stainless Steel 30-1/2" x 18-1/2" x 10" Single Bowl Undermount Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Rear Center drain placement, and Sides and Bottom pads.

    Compliance:

    ASME A112.19.3/CSA B45.4
    NSF 2

    Features:

    • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean.
    • MADE IN THE USA: This Elkay® product is proudly made in the USA
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.
    Specifikim
    • Keywords: elkay sinks undermount stainless steel, elkay single bowl kitchen sink, gourmet stainless steel sink, undermount sink, stainless steel undermount sink, lustertone sink, lustertone undermount sink, Single Bowl Undermount Sink, Undermount brackets, 18 gauge 304 Stainless Steel, Body Strainer, Basket Rubber Seal, Gourmet Single Hole Kitchen Faucet, Pull-out Spray, Lever Handle

    Specifikime teknike
    • Referencë unikeELUH281610
    • Familja e produkteveSINK
    • Grupi i produkteveLustertone Classic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-08-19
    • Numri i botimit2
    • Gjatësia (inçet)10
    • Gjerësia (inçet)18.5
    • Thellësisë (inçet)30.5
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)19
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine
    • Kodi ETIMEC011315
    • Emri ETIMKitchen sink
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 PërshkrimWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit