LK4405BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Single Arm Bottle Filling Station Wall Mount Non-Filtered Non-Refrigerated
LK4405BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Single Arm Bottle Filling Station Wall Mount Non-Filtered Non-Refrigerated
LK4405BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Single Arm Bottle Filling Station Wall Mount Non-Filtered Non-Refrigerated
    Elkay

    LK4405BFEVG_BLU_BLK_GRY Outdoor ezH2O® Single Arm Bottle Filling Station Wall Mount Non-Filtered Non-Refrigerated

    Outdoor ezH2O® Single Arm Bottle Filling Station Wall Mount Non Filtered Non-Refrigerated. Features shall include Heavy Duty Vandal Resistant, Laminar Flow, 300 Series Stainless. Mechanical Button activation. Product shall be Wall Mount (On Wall), for Outdoor applications, serving 1 station(s).

    Compliance:

    • ADA & ICC A117.1
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • NSF REG4

    Features:

    • Corrosion-resistant base material provides the ultimate protection from the elements
    • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
    • Laminar flow provides clean fill with minimal splash
    • Freeze-resistant options available
    • Available in 4 stunning finishes
    • Ideal for outdoor use
    Specifikim
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Specifikime teknike
    • Referencë unikeLK4405BFEVG_BLU_BLK_GRY
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveOutdoor tubular
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-01-02
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit