LVRCDWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless
LVRCDWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless
LVRCDWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless
LVRCDWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless
LVRCDWSK ezH2O®  Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless
    Elkay

    LVRCDWSK ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless

    ezH2O® Vandal-Resistant Bottle Filling Station & Single Cooler Filtered Non-Refrigerated Stainless. Features shall include Filtered,  Green Ticker™, Laminar Flow, Real Drain, Vandal Resistant, Visual  Filter Monitor. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Button with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor  applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Ideal for heavy-use installations such as educational and recreational facilities
    • Vandal-resistant, push-button activation for both the bottle filler and the water cooler
    • Fill rate is 1.5 GPM
    • Visual filter monitor with LED filter status indicator for when filter change is necessary
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Laminar flow provides clean fill with minimal splash
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Rated for indoor or outdoor use

    Specifikime teknike
    • Referencë unikeLVRCDWSK
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveEZ Family
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-04-03
    • Numri i botimit1
    • Gjatësia (inçet)38.81
    • Gjerësia (inçet)18.62
    • Thellësisë (inçet)18
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)74
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit