LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
LZOTL8WSSK_LK ezH2O®  Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless
    Elkay

    LZOTL8WSSK_LK ezH2O® Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Refrigerated Stainless

    ezH2O® Bottle Filling Station with Bi-Level ADA Cooler Hands Free Activation Filtered Refrigerated Light Gray. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • NSF Standard 61
    • NSF Standard 372
    • CSA B45.4;CSA C22.2 No. 120
    • UL Listed

    Features:

    • Touchless, sensor activation (bottle filler & bubbler) designed for easy hands free use; paired with easy-to-operate push-bar activation (bubbler)
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash
    • Visual filter monitor with LED filter status indicator for when filter change is necessary
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Real drain system eliminates standing water
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard to protect against injury and microorganisms
    • Rated for indoor use

    Specifikime teknike
    • Referencë unikeLZOTL8WSSK_LK
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveEZ Family
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-03
    • Numri i botimit1
    • Gjatësia (inçet)39.06
    • Gjerësia (inçet)19
    • Thellësisë (inçet)36.75
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)88
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit