LZSDWSBPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - Black
LZSDWSBPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - Black
LZSDWSBPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - Black
LZSDWSBPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - Black
    Elkay

    LZSDWSBPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - Black

    Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler w/ Filter - Black. Features shall include Antimicrobial*, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Alcove Light, Automatic Filter Flush, Stainless Steel Alcove, Pro Filtration System, Top Mount Quick Filter Change. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Features:

    • Certified Filtration: Certified by IAPMO R&T to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics, cysts, asbestos, turbidity, particulate class 1, chlorine, and taste and odor, and to NSF/ANSI/CAN 372 for lead free compliance. FLP4 Filter also available for *Total PFAS reduction (*Total PFAS as defined by NSF/ANSI 53)
    • Top-Access Filter Replacement: Change filters in seconds from the top- minimizing maintenance time and system disruption
    • High Capacity Filtration: Delivers filter life capacity that exceeds industry standards, with options up to 20,000 gallons- extending uptime and reducing filter changeouts
    • Smart Connected: Remotely track filter status, anticipate maintenance, flush the unit, and monitor bottles saved for sustainability insights
    • Automated Filter Startup: Recognizes new filters, automatically resets status lights, and flushes the waterway- reducing installation time and labor
    • Filter Life Monitoring: Blue LCD display shows remaining filter capacity at a glance- helping teams stay ahead of maintenance and avoid unplanned downtime


    Specifikim
    • keywords: Profiltration, Pro-Filtration, Pro Filtration, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

    Specifikime teknike
    • Referencë unikeLZSDWSBPRO
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveezH2O Liv Pro
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-21
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Drinking fountains
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit