2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
2-circuit switch Ocean Plastic PLUS flush RAL9005
    ELKO

    2-circuit switch Ocean Plastic PLUS flush RAL9005

    2-circuit switch PLUS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Color Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Specifikim
    • 1849616

      16A, 250V

    Specifikime teknike
    • Referencë unikeEKO30013
    • Familja e produkteveOcean Plastic Plus
    • Grupi i produkteveSwitches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-17
    • Numri i botimit1
    • Gjatësia (mm)86
    • Gjerësia (mm)86
    • Thellësia (mm)21
    Të ngjashme
    • Materiali kryesorPC/ABS
    • Weight Net (kg)0.09
    Klasifikimi
    • Kategoria BIMobjectElektrike - Instalimet elektrike

    Rajoni i disponueshëm

    Europe
    Finlandë
    Norvegji
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit